Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Tunnel Diode Zero Bias Detector, 500 MHz to 18 GHz, 2.92mm, Positive Video Out, +17 dBm Max Pin, 5 nsec Pulse Risetime, MIL-STD-202, Radial

Product ID: PE80T6026

Pricing

QuantityPrice
1-4$1,599.00
5-9$1,535.04
10-24$1,471.08
25-99$1,407.12
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Biased Detector or Zero Biased DetectorTunnel Diode Zero Bias
Minimum Frequency500 MHz
Maximum Frequency18 GHz
Detector PolarityPositive
Voltage Sensitivity, Typ700 mV/mW
Tangential Sensitivity, Max-50 dBm
Power, Max Input17 Watts
VSWR, Max3.5:1
Connector In Series2.92mm
Connector In GenderMale
Connector Out Series2.92mm
Connector Out GenderFemale
Min Operating Temperature-54 deg C
Max Operating Temperature100 deg C

Description