In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Tunnel Diode Zero Bias Detector, 500 MHz to 18 GHz, SMA, Positive Video Out, +17 dBm Max Pin, 5 nsec Pulse Risetime, MIL-STD-202, Square

Product ID: PE80T6028

Pricing

QuantityPrice
1-4$1,599.00
5-9$1,535.04
10-24$1,471.08
25-99$1,407.12
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Biased Detector or Zero Biased DetectorTunnel Diode Zero Bias
Minimum Frequency500 MHz
Maximum Frequency18 GHz
Detector PolarityPositive
Voltage Sensitivity, Typ700 mV/mW
Tangential Sensitivity, Max-50 dBm
Power, Max Input17 Watts
VSWR, Max3.5:1
Connector In SeriesSMA
Connector In GenderMale
Connector Out SeriesSMA
Connector Out GenderFemale
Min Operating Temperature-54 deg C
Max Operating Temperature100 deg C

Description