In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Type B MPO Female (w/o pins) to LC/UPC Clipped fan-out, 2.0mm Diameter, 12 Fiber, Multimode OM3 10GB 50/125, OFNR Jacket

Product ID: PE3FCA733

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
ModeMultimode
Multimode ClassOM3
Fiber Diameter50/125
Connector 1 SeriesMPO (w/o pins)
Connector 1 Polish TypeUPC
Connector 2 SeriesLC
Connector 2 Polish TypeUPC
Jacket Burn RatingOFNR
Cable Diameter3 mm
Max Crush Resistance, Short Term (N/100mm)500
Max Crush Resistance, Long Term (N/100mm)100
Max Operating Temperature60 deg C
Min Operating Temperature0 deg C
Ingress Protection (IP) RatingNon-Rated

Description