Pasternack’s PE3FCA741 fiber optic fan-out cord is a robust and versatile fiber optic cable assembly designed for high-performance data transmission in various environments. This fan-out cable assembly is equipped with MPO (w/ pins)/UPC to LC/UPC duplex clip connectors. Our fiber optic cable has a riser (OFNR) rated PVC jacket that ensures compliance with fire and safety standards. With an operating temperature range of 0 to 60 degrees C and a storage temperature range of -20 to 60 degrees C, this cable provides reliable performance across diverse conditions.
The fiber optic jumper from Pasternack is suitable for applications such as data center backbone and switch-to-server connectivity, high-density fiber patching and cross-connect systems, 40G and 100G single mode network deployments, MPO trunk to LC equipment breakout applications and enterprise and telecommunications fiber distribution. This fan-out cable has a multimode OM3 fiber and comes with a breakout diameter of 2 mm. With the flexibility of custom lengths, the PE3FCA741 fiber optic assembly can be tailored to meet specific installation requirements, ensuring efficient network management in high-density setups without compromising on delivery time or quality. Additional dimensions, specifications, and CAD drawings for this 12-strand fiber optic fan-out cord can be found on its downloadable PDF datasheet. This PE3FCA741 fiber optic cable with a 3 mm cable diameter and 23 mm bend radius offers flexible installation options.
Pasternack has one of the largest in-stock selections of MPO (w/ pins)/UPC to LC/UPC fiber optic fan-out cords for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal OM3 multimode fiber optic cable that meets your requirements.