We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Type N F/F In/Out Coax RF Surge Protector, 400MHz - 1.2GHz, DC Pass, 300W, IP67, 20kA, Hybrid, Bracket Toward Body

Product ID: PE73SP1019

Pricing

QuantityPrice
1-9$48.79
10-24$46.84
25-99$44.89
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Impedance50 Ohm
Connector In SeriesN
Connector In GenderFemale
Connector Out SeriesN
Connector Out GenderFemale
Minimum Frequency400 MHz
Maximum Frequency1.2 GHz
Maximum Input Power300 Watts
Throughput Energy500 uJ

Description

Type N F/F In/Out Coax RF Surge Protector, 400MHz - 1.2GHz, DC Pass, 300W, IP67, 20kA, Hybrid, Bracket Toward Body

RF coaxial surge protector (sometimes referred to as a lightning arrestor or surge suppressor) PE73SP1019 from Pasternack is in-stock and will ship same business day as it is purchased. This radio frequency coax surge protector suppressor protects against high electromagnetic pulses (EMP) / power surges that are typically caused by lightning or severe electrical changes. Our Type N F/F in/out coax RF surge protector, 400MHz - 1.2GHz, DC pass, 300W, IP67, 20kA, hybrid, bracket toward body is typically used with a RF system of one or more components exposed to the outdoors, like an antenna. The coaxial lightning surge arrestor is designed to pass through the desired frequency range while protecting the RF equipment from DC surges.

This Pasternack coax surge protector PE73SP1019 is 50 Ohm and has a type N input. The 50 Ohm type N surge protector is a female gender for input and N type in female for output. Our type N F/F surge protectors utilize hybrid protection technology. The frequency range of this hybrid N type F/F lightning surge arrestor is 400 MHz to 1.2 GHz.

Power handling maximum of PE73SP1019 is 300 W. The Pasternack 300 Watts type N surge suppressor is rated at 500 uJ let-through. This IP 67 coax lightning protection component has a 16.5 maximum voltage. Additional product specs and CAD drawing with dimensions for this IP 67 female to female type N surge protector from Pasternack can be found in the details of the specifications datasheet PDF on this page.

Pasternack is a supplier of one of the broadest and deepest inventory of RF, microwave and millimeter wave components available for shipping same business day. Our ISO 9001:2008 registered facilities will ship the coaxial surge protector components from stock the business day of your purchase. Expert technical support and a friendly, knowledgeable sales team are here to help you with your RF requirements. These and many other reasons are why Pasternack is one of the best websites where to find and buy coaxial IP 67 N type surge protector products.