Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Type N M/F In/Out Coax RF Surge Protector, 800MHz - 2.25GHz, DC Block, Low PIM, Quarter Wave Stub, BiDirect, Low PIM -150 dBc

Product ID: PE73SP1066

Pricing

QuantityPrice
1-9$171.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 245
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Impedance50 Ohm
Connector In SeriesN
Connector In GenderMale
Connector Out SeriesN
Connector Out GenderFemale
Minimum Frequency800 MHz
Maximum Frequency2.25 GHz
DirectionBidirectional

Description

Quarter Wave Stub RF Surge Protector, Type N M/F, Low PIM, 800 - 2,250MHz

RF surge protector (also known as lightning arrester) PE73SP1066 from Pasternack is manufactured to precise radio frequency component standards for protection from electrical surges. This RF surge protector component in a coaxial in-line design is manufactured with type N connectors and they are 50 Ohm. Our in-line coaxial type N surge / lightning protector / arrester uses male connectors.

Pasternack type N lightning surge protector has maximum frequency of 2.25 GHz and a maximum power of watt. PE73SP1066 radio frequency coaxial surge suppressor is part of more than 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our coax lightning electrical surge protector arrester is in stock at our ISO 9001:2008 Irvine, CA facility. Pasternack Enterprises is where to buy your RF surge / lightning protector, arrester and suppression components for same day shipping throughout the United States and internationally as with other Pasternack RF parts.