Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

UHF Cable Assemblies

Pasternack Enterprises UHF cable assembly product line offers 390 standard and custom configurations consisting of our flexible cable types. UHF cable assemblies are fabricated from 18 different cable part numbers and 8 different UHF connectors. Our UHF cable assemblies are available in combination with 4 additional connector series which are the Banana, BNC, N or UHF.


Pasternack UHF cable assemblies are assembled in 54 unique connector and cable combinations. Our customers can select the UHF cable assemblies that have any combination of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and total RF testing can be specified.


Our manufacturing facility certified to ISO 9001:2015 ships UHF cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers on hand. Excellent customer service and technical support are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search →