Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

UHF Female to BNC Female Cable Using RG58 Coax

Product ID: PE3C2200/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UHF
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50

Description

UHF Female to BNC Female Cable Using RG58 Coax

PE3C2200/HS is a UHF female to BNC female cable using RG58 coax. This Pasternack UHF female to BNC female cable assembly uses a 50 Ohm UHF for connector 1 and a 50 Ohm BNC for connector 2.

Our female UHF to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2200/HS UHF female to BNC female cable assembly is constructed with RG58 coax.