Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

UHF Female to Mini UHF Male Cable Using RG223 Coax

Product ID: PE3C2765

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UHF
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


UHF Female Connector Crimp/Solder Attachment For RG55, RG141, RG142, RG223, RG400Mini UHF Male Connector Crimp/Solder Attachment For RG55, RG141, RG142, RG223, RG400
PE44057RG223/UPE4521

UHF Female to Mini UHF Male Cable Using RG223 Coax

PE3C2765 is a UHF female to Mini UHF male cable using RG223 coax. This Pasternack UHF female to Mini UHF male cable assembly uses a 50 Ohm UHF for connector 1 and a 50 Ohm Mini UHF for connector 2.

Our female UHF to male Mini UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2765 UHF female to Mini UHF male cable assembly is constructed with RG223 coax.