UHF Female to Mini UHF Male Adapter
Product ID:
PE91447
Pricing
Quantity | Price |
1-24 | $22.59 |
25-49 | $21.46 |
50-99 | $20.33 |
100-249 | $19.43 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 318
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | UHF |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | Mini UHF |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 300 MHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Body Material 1 | Brass |
Connector Body Plating 1 | Nickel |
Connector Mount Method 2 | None |
Connector Body Material 2 | Brass |
Connector Body Plating 2 | Nickel |
Description
UHF Female to Mini UHF Male Adapter
UHF adapter PE91447 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our UHF to Mini UHF adapter is a between series coaxial adapter design. This 50 Ohm UHF adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 300 MHz.
UHF female to Mini UHF male adapter is one of the many RF components that ship same day as they are ordered. PE91447 female UHF to male Mini UHF adapter has a straight body. This Pasternack straight UHF coax adapter is a in-line RF adapter.
Our female UHF to male Mini UHF adapter PE91447 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This UHF to Mini UHF radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.