In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

UHF Female to N Female Cable Using RG400 Coax with HeatShrink, LF Solder

Product ID: PE3W09517LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UHF
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44057RG400/UPE44789KitBOM Datasheet

UHF Female to N Female Cable Using RG400 Coax with HeatShrink, LF Solder

PE3W09517LF/HS is a UHF female to N female cable using RG400 coax. This Pasternack UHF female to N female cable assembly uses a 50 Ohm UHF for connector 1 and a 50 Ohm N for connector 2.

Our female UHF to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09517LF/HS UHF female to N female cable assembly is constructed with RG400 coax.