In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

UHF Female to SMB Plug Right Angle Cable Using PE-C195 Coax

Product ID: PE3W03319

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UHF
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44058PE-C195PE4522KitBOM Datasheet

UHF Female to SMB Plug Right Angle Cable Using PE-C195 Coax

PE3W03319 is a UHF female to SMB plug right angle cable using PE-C195 coax. This Pasternack UHF female to SMB plug right angle cable assembly uses a 50 Ohm UHF for connector 1 and a 50 Ohm SMB for connector 2. UHF to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female UHF to plug SMB right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03319 UHF female to SMB plug right angle cable assembly is constructed with PE-C195 coax.