UHF Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing
Product ID:
PE45478
Pricing
| Quantity | Price |
| 1-24 | $14.99 |
| 25-49 | $14.24 |
| 50-99 | $13.49 |
| 100-249 | $12.89 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 632

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | UHF |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | 4 Hole Flange |
| Interface Type 1 | Solder Cup |
Description
UHF Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing
PE45478 UHF female 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack UHF female 4 hole flange connector uses shield/contact solder as an attachment method.
The Pasternack UHF female 4 hole flange terminal connector has a POM dielectric type. The Pasternack UHF terminal connector has a zinc body with nickel plating. Our PE45478 UHF connector uses brass contact. This UHF female 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack female UHF 4 hole flange connector will ship the same day as purchased. Our 4 hole flange UHF female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom UHF connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table