UHF Male to Banana Plug Cable Using RG400 Coax
Product ID:
PE3W06191
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | UHF |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | Banana |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| RF Cable Part Number | RG400/U |
| RF Cable Type | RG400 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44053 | RG400/U | PE4089 | KitBOM Datasheet |
|---|
UHF Male to Banana Plug Cable Using RG400 Coax
PE3W06191 is a UHF male to Banana plug cable using RG400 coax. This Pasternack UHF male to Banana plug cable assembly uses a 50 Ohm UHF for connector 1 and a Banana for connector 2.
Our male UHF to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06191 UHF male to Banana plug cable assembly is constructed with RG400 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table