UHF Male to BNC Male Cable Using LMR-400 Coax
Product ID:
PE3W00174
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | UHF |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | BNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | LMR-400 |
| RF Cable Type | LMR-400 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44054 | LMR-400 | PE44294 | KitBOM Datasheet |
|---|
UHF Male to BNC Male Cable Using LMR-400 Coax
PE3W00174 is a UHF male to BNC male cable using LMR-400 coax. This Pasternack UHF male to BNC male cable assembly uses a 50 Ohm UHF for connector 1 and a 50 Ohm BNC for connector 2.
Our male UHF to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00174 UHF male to BNC male cable assembly is constructed with LMR-400 coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table