Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

UHF Male to C Female Bulkhead Cable Using RG393 Coax

Product ID: PE3W05005

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


UHF Male Connector Solder Attachment for RG213, RG55, RG141, RG142, RG223, RG400, RG303, PE-C195, PE-P195, LMR-195C Female Bulkhead Connector Clamp/Solder Attachment For RG213, RG214, RG8, RG9, RG11, RG225, RG393, .720 inch D HoleData Icon
PE4020RG393/UPE4964KitBOM Datasheet

UHF Male to C Female Bulkhead Cable Using RG393 Coax

PE3W05005 is a UHF male to C female bulkhead cable using RG393 coax. This Pasternack UHF male to C female bulkhead cable assembly uses a 50 Ohm UHF for connector 1 and a 50 Ohm C for connector 2.

Our male UHF to female C bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05005 UHF male to C female bulkhead cable assembly is constructed with RG393 coax.