Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

UHF Male to FME Jack Cable Using LMR-195 Coax, RoHS

Product ID: PE3W01456LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FME
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4069LMR-195PE44146

UHF Male to FME Jack Cable Using LMR-195 Coax with HeatShrink, RoHS

PE3W01456LF/HS is a UHF male to FME jack cable using LMR-195 coax. This Pasternack UHF male to FME jack cable assembly uses a 50 Ohm UHF for connector 1 and a 50 Ohm FME for connector 2.

Our male UHF to jack FME cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01456LF/HS UHF male to FME jack cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.