In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

UHF Male to Mini UHF Female Cable Using RG142 Coax

Product ID: PE3W01048/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini UHF
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44053RG142B/UPE44083KitBOM Datasheet

UHF Male to Mini UHF Female Cable Using RG142 Coax with HeatShrink

PE3W01048/HS is a UHF male to Mini UHF female cable using RG142 coax. This Pasternack UHF male to Mini UHF female cable assembly uses a 50 Ohm UHF for connector 1 and a 50 Ohm Mini UHF for connector 2.

Our male UHF to female Mini UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01048/HS UHF male to Mini UHF female cable assembly is constructed with RG142 coax.