UHF Male to N Male Right Angle Cable Using LMR-400 Coax with HeatShrink
Product ID:
PE3W05659/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | UHF |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | N |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-400 |
RF Cable Type | LMR-400 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE44054 | LMR-400 | PE44526 | KitBOM Datasheet |
---|
UHF Male to N Male Right Angle Cable Using LMR-400 Coax with HeatShrink
PE3W05659/HS is a UHF male to N male right angle cable using LMR-400 coax. This Pasternack UHF male to N male right angle cable assembly uses a 50 Ohm UHF for connector 1 and a 50 Ohm N for connector 2. UHF to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male UHF to male N right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05659/HS UHF male to N male right angle cable assembly is constructed with LMR-400 coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.