Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

UHF Male Connector Crimp/Solder Attachment for RG213, RG215, RG8

Product ID: PE44999

Pricing

QuantityPrice
1-24$10.59
25-49$10.06
50-99$9.53
100-249$9.11
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 581
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series UHF
Connector Gender Male
Body Style Straight
Attachment Method Crimp/Solder
Mount Method None
Minimum Frequency DC
Maximum Frequency 300 MHz
Interface Type 1 RG213
Interface Type 2 RG215
Interface Type 3 RG8

Description

UHF Male Connector Crimp/Solder Attachment for RG213, RG215, RG8

PE44999 UHF male coaxial connector has an interface type of UHF male RG213, RG215, RG8 and a impedance. Pasternack's UHF male connector uses crimp/solder as an attachment method. Our male UHF coaxial connector provides a minimum frequency of DC and a maximum frequency of 300 MHz.

The Pasternack UHF male coaxial connector has a PP dielectric type. The Pasternack UHF coaxial connector has a brass body with nickel plating. Our PE44999 UHF connector uses nickel contact plating.

Pasternack UHF male connector has 500 voltage rating. The radio frequency connector is made from brass material and has a contact life of 500 cycles or more. The Pasternack PE44999 UHF connector operates at a temperature range of -55 to 85 deg C. Our male RF connector with coaxial termination has a 0.5 dB maximum insertion loss.

This Pasternack male UHF connector will ship the same business day as purchased. Our UHF male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.