Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

UHF Male Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393

Product ID: PE51773

Pricing

QuantityPrice
1-4$30.39
5-9$29.78
10-24$29.17
25-99$28.57
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesUHF
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency300 MHz
Interface Type 1RG214
Interface Type 2RG9
Interface Type 3RG225
Interface Type 4RG393

Description