In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

UHF Male to SMB Jack Bulkhead Cable Using RG142 Coax

Product ID: PE3W11363

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44053RG142B/UPE44048

UHF Male to SMB Jack Bulkhead Cable Using RG142 Coax

PE3W11363 is a UHF male to SMB jack bulkhead cable using RG142 coax. This Pasternack UHF male to SMB jack bulkhead cable assembly uses a 50 Ohm UHF for connector 1 and a 50 Ohm SMB for connector 2.

Our male UHF to jack SMB bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11363 UHF male to SMB jack bulkhead cable assembly is constructed with RG142 coax.