UHF Male Connector Clamp/Solder Attachment for RG213, RG214, RG8, RG9, RG11, RG225, RG393, RG144, RG215, RG216
Product ID:
PE44050
Pricing
| Quantity | Price |
| 1-24 | $25.69 |
| 25-49 | $24.41 |
| 50-99 | $23.12 |
| 100-249 | $22.09 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 685

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | UHF |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 300 MHz |
| Interface Type 1 | RG213 |
| Interface Type 2 | RG214 |
| Interface Type 3 | RG8 |
| Interface Type 4 | RG9 |
| Interface Type 5 | RG11 |
| Interface Type 6 | RG225 |
| Interface Type 7 | RG393 |
| Interface Type 8 | RG144 |
| Interface Type 9 | RG215 |
| Interface Type 10 | RG216 |
Description
UHF Male Connector Clamp/Solder Attachment for RG213, RG214, RG8, RG9, RG11, RG225, RG393, RG144, RG215, RG216
PE44050 UHF male coaxial connector has an interface type of RG213, RG214, RG8, RG9, RG11, RG225, RG393, RG144, RG215, RG216 and a 50 Ohm impedance. Pasternack UHF male connector uses shield/contact clamp/solder as an attachment method. Our male UHF coaxial connector provides a minimum frequency of DC and a maximum frequency of 300 MHz.
The Pasternack UHF male coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack UHF coaxial connector has a brass body with nickel plating. Our PE44050 UHF connector uses brass contact. This UHF male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male UHF connector will ship the same day as purchased. Our UHF male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom UHF connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table