To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

UHF Male to Straight Cut Lead Cable Using RG142 Coax

Product ID: PE3C3593

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50

Description

UHF Male to Straight Cut Lead Cable Using RG142 Coax

PE3C3593 is a UHF male to Straight Cut Lead sexless cable using RG142 coax. This Pasternack UHF male to Straight Cut Lead sexless cable assembly uses a 50 Ohm UHF for connector 1 and a Straight Cut Lead for connector 2.

Our male UHF to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3593 UHF male to Straight Cut Lead sexless cable assembly is constructed with RG142 coax.