Pasternack’s PE3W05135/BK/HS UHF male to type N male RF cable assembly using PE-C600 coax is part of one of the largest selections of same-day ship coaxial cables for RF, microwave, and millimeter wave interconnect solutions. These coaxial cable assembly products are used in applications requiring high quality, such as laboratory RF test and measurement, defense/military, telecom antenna tower component jumper connection, production environments, general use, etc. The UHF male to type N male cable, like our other Pasternack coaxial cable assemblies, will ship the same day, and any custom UHF to type N cable assembly orders will ship the same business day as well.
Pasternack RF coax cable assembly is built with a UHF cable connection on one end and a type N cable connection on the other. Our UHF to type N cable assembly has a male gender on end 1 and a male on end 2. PE3W05135/BK/HS can also be known as a UHF plug to type N plug cable assembly and will be shipped the same day as it is purchased. This flexible RF cable assembly has copper clad aluminum as the cable’s inner conducting material and PE (F) dielectric type.
This cable assembly employs durable and flexible materials, and with a 6-inch bend radius, it can withstand repetitive movements, ensuring reliable performance over extended periods. Our PE3W05135/BK/HS RF cable has a PE jacket of 0.590-inch diameter. This radio frequency cable assembly can withstand temperatures ranging from -40 to 85 degrees C. The flexible RF cable has a between series connection. This cable assembly has a typical propagation velocity of 87% and a minimum RF shielding of 90 dB.
This PE3W05135/BK/HS UHF plug to type N plug cable assembly is built with PE-C600, which is a flexible coax type. The Pasternack flexible UHF cable assembly is manufactured with UHF to type N cable connectors, has a 50 Ohm impedance, and is double shielded. One connector features the crimp/non-solder contact attachment method and a brass body with tin/nickel plating, while the other has the crimp/solder attachment method and a brass body with tri-metal plating. Additional dimensions, specifications, and CAD drawings for this RF cable are available on our downloadable PDF datasheet. PE3W05135/BK/HS can also be used in the other direction and will be a type N male to UHF male cable assembly if the opposite connectivity is required.
This UHF plug to type N plug cable assembly is just one of more than one million in-stock RF products available. Pasternack is where to buy a high quality UHF to type N cable assembly for quick shipment worldwide. Variations of UHF and type N cable assemblies can also be built and will ship on the same day as well, search this website or contact us for assistance. High-quality custom RF cable assembly products for microwave and millimeter wave radio transmitters, receivers, antenna jumpers, component interconnections, RF test and measurement labs, military/defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment, and other radio frequency applications can be manufactured. For further information on similar products, our expert technical support and trained sales team can get you the ideal UHF to type N RF cable assembly as per your requirements.