Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

UHF Male to Type N Male Right Angle Cable Assemblies

Pasternack Enterprises UHF male to type N male right angle cable assembly product portfolio contains 6 custom and standard assemblies which use Flexible coax cable. UHF male to type N male right angle assemblies are fabricated with 1 unique coaxial cable part number and 1 different UHF connector. Our UHF male to type N male right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack UHF male to type N male right angle cable assemblies are manufactured with 1 unique cable and connector combination. You may select the UHF male to type N male right angle cable assemblies that have any of the following configurations: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.

The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships UHF male to type N male right angle cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts in stock. Exceptional customer service and technical support are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).