UHF Male to UHF Male Cable Using RG213 Coax
Product ID:
PE3W00582
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | UHF |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | UHF |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | RG213/U |
| RF Cable Type | RG213 |
| RF Cable Impedance | 50 Ohm |
Description
UHF Male to UHF Male Cable Using RG213 Coax
Radio frequency assembly UHF male to UHF male cable using RG213 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The UHF male to UHF male cable using RG213 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom UHF to UHF cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with UHF cable connection on one end and UHF cable connection on the other. Our UHF to UHF cable assembly has male gender on end 1 and male on end 2. PE3W00582 can also be known as a UHF plug to UHF plug cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper as cable inner conducting material and PE dielectric type.
UHF plug to UHF plug cable assembly PE3W00582 is built with RG213 which is a flexible coax type. The Pasternack flexible UHF cable assembly is manufactured with UHF to UHF cable connectors, has a 50 Ohm impedance and is single shielded. Both the connectors have a clamp/solder attachment method and a brass body with nickel plating. Additional dimensions, specifications and CAD drawings for this PE3W00582 RF cable are available on our downloadable PDF datasheet.
UHF plug to UHF plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality UHF to UHF cable assembly for quick shipment worldwide. Variations of UHF cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured.For further information on similar products, our expert technical support and trained sales team can get you the ideal UHF RF cable assembly as per your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table