Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

UHF Male to UHF Male Cable 48 Inch Length Using PE-B405 Coax

Product ID: PE3159LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-B405
RF Cable TypePE-B405
RF Cable Impedance50 Ohm
Length48 inches

Description

UHF Male to UHF Male Cable 48 Inch Length Using PE-B405 Coax

The PE3159LF-48 is a UHF male to male cable assembly designed for in-series RF interconnects, offering 50 Ohm impedance with PE-B405 flexible coax. It supports RF and electronic system integration where straight UHF interfaces simplify cable routing between compatible equipment ports. Brass connector bodies, gold-plated contacts, PTFE dielectrics, and a PVC jacket support reliable electrical performance in flexible cable runs.

Pasternack RF coax cable assembly is built with UHF cable connection on one end and UHF cable connection on the other. Our UHF to UHF cable assemblies have a male gender on end 1 and male on end 2. This UHF to UHF cable is a male to male coax assembly, PE3159LF-48, can also be known as a UHF plug to UHF plug cable assembly and will be shipped same-day as it is purchased.

UHF plug to UHF plug cable assembly PE3159LF-48 is built with PE-B405 which is a flexible coax type. The Pasternack flexible UHF cable assembly is manufactured with UHF to UHF cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this UHF male to UHF male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

UHF plug to UHF plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality UHF to UHF cable assembly for quick shipment worldwide. Variations of UHF cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this UHF male to UHF male cable 48 inch length using PE-B405 coax.

Frequently Asked Questions

What is the PE3159LF-48 RF cable assembly?

The PE3159LF-48 is a UHF male to UHF male RF cable assembly built for in-series connections between compatible UHF interface points. It uses PE-B405 flexible coax, supports 50 Ohm impedance, and includes straight UHF connectors with brass bodies and gold-plated contacts. Engineers use this cable in RF and electronic system integration where matching UHF ports must be linked cleanly. PTFE dielectrics and a PVC jacket support dependable construction for bench setups, installed equipment, and other general RF interconnect tasks.

When would I use a UHF male to UHF male cable like PE3159LF-48?

The PE3159LF-48 is used when two devices or connection points have compatible UHF female interfaces that need a 50 Ohm cable link. Its straight UHF male connectors and flexible PE-B405 coax make it useful for equipment interconnects, bench assemblies, and general electronics setups. Engineers often choose this configuration when they need a simple in-series cable for standard UHF port layouts. The flexible construction helps routing where rigid assemblies would be less convenient around nearby panels, instruments, or chassis hardware.

Is the PE3159LF-48 compatible with standard UHF RF connections?

The PE3159LF-48 is designed with standard polarity UHF male connectors on both ends for use with compatible UHF female connections. It also maintains 50 Ohm impedance through the cable assembly, matching systems that are built around 50 Ohm RF interconnect requirements. Compatibility depends on the mating interface, so engineers should confirm both ports are UHF female and electrically appropriate. This cable is suited to general RF and electronics integration where standard straight UHF terminations are already specified.

Why choose a flexible coax cable assembly for RF integration?

A flexible cable assembly like the PE3159LF-48 is useful when RF systems need easier routing between connection points with limited space. The PE-B405 coax and PVC jacket allow the cable to bend more easily than rigid interconnect options in many setups. That flexibility helps during bench testing, equipment integration, and maintenance work where cable paths may change during installation. Straight UHF male connectors on both ends also keep mating simple when standard UHF interfaces are already part of the design.