Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

UHF Male to UHF Male Cable 72 Inch Length Using RG214 Coax, RoHS

Product ID: PE3796LF-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$137.99
25-49$131.09
50-99$124.19
100-249$118.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm
Length72 inches

Description

UHF Male to UHF Male Cable 72 Inch Length Using RG214 Coax, RoHS

The PE3796LF-72 is a UHF male to male cable assembly designed for RG214/U coax, offering 50 Ohm impedance and DC to 300 MHz operation. It supports RF system interconnects, bench cabling, and equipment patching where straight UHF interfaces are required between compatible ports. Brass connectors with gold-plated brass contacts and Teflon dielectric pair with a PVC-jacketed flexible cable for dependable assembly performance.

Pasternack RF coax cable assembly is built with UHF cable connection on one end and UHF cable connection on the other. Our UHF to UHF cable assemblies have a male gender on end 1 and male on end 2. This UHF to UHF cable is a male to male coax assembly, PE3796LF-72, can also be known as a UHF plug to UHF plug cable assembly and will be shipped same-day as it is purchased.

UHF plug to UHF plug cable assembly PE3796LF-72 is built with RG214 which is a flexible coax type. The Pasternack flexible UHF cable assembly is manufactured with UHF to UHF cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 300 MHz maximum frequency UHF male to UHF male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

UHF plug to UHF plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality UHF to UHF cable assembly for quick shipment worldwide. Variations of UHF cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this UHF male to UHF male cable 72 inch length using RG214 coax, RoHS.

Frequently Asked Questions

What is the PE3796LF-72 RF cable assembly used for?

The PE3796LF-72 is a UHF male to UHF male RF cable assembly used to connect compatible UHF interfaces in 50 Ohm systems. It uses RG214/U flexible coax and supports DC to 300 MHz operation with straight connectors on both cable ends. Engineers use it for bench cabling, equipment patching, and general RF system interconnects where a direct in-series connection is required. Its standard polarity design makes it suitable for installed communication hardware, service setups, and replacement applications using UHF female ports.

When would I use a UHF male to UHF male cable instead of adapters?

A UHF male to UHF male cable like the PE3796LF-72 is used when two UHF female ports need a flexible cable link. This assembly combines straight UHF male connectors with RG214/U coax, 50 Ohm impedance, and DC to 300 MHz performance. Engineers choose a cable instead of stacked adapters when equipment needs separation, easier routing, or reduced mechanical stress at the interface. It is especially useful on benches, inside cabinets, and in radio systems where direct port-to-port spacing is impractical.

Is the PE3796LF-72 suitable for general RF and electronics integration?

The PE3796LF-72 is suitable for general RF and electronics integration where compatible UHF interfaces are used in 50 Ohm assemblies. It features RG214/U coax, straight male connectors on both ends, and a maximum VSWR of 1.4:1. These characteristics support equipment interconnects, bench verification setups, and low-frequency RF signal paths up to 300 MHz. Engineers often select this cable when they need a standard UHF in-series assembly that is flexible, and available from stock.

What construction details make the PE3796LF-72 a durable cable assembly?

The PE3796LF-72 uses brass connector bodies, brass contacts with gold plating, Teflon dielectric, and a PVC cable jacket. These materials support repeated mating, stable connector construction, and flexible routing in lab, service, and installed equipment environments. Its crimp and solder attachment methods also help create secure terminations between the UHF connectors and RG214/U coax. For engineers maintaining communication systems or test setups, that construction supports dependable use in standard RF interconnect applications.