UHF Connector Accessories for RG59B/U, RG62, RG71
Product ID:
PE4021
Pricing
| Quantity | Price |
| 1-24 | $2.83 |
| 25-49 | $2.69 |
| 50-99 | $2.55 |
| 100-249 | $2.43 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2,448

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | UHF |
| Connector Gender | Sexless |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Accessories |
| Mount Method | None |
| Interface Type 1 | RG59 |
| Interface Type 2 | RG62 |
| Interface Type 3 | RG71 |
Description
UHF Connector Accessories for RG59, RG62, RG71
PE4021 UHF coaxial connector has an interface type of RG59, RG62, RG71 and a 50 Ohm impedance. Pasternack UHF connector uses shield/contact accessories as an attachment method.
The Pasternack UHF coaxial connector has a brass body with nickel plating. This UHF coaxial RF connector is RoHS and REACH compliant.
This Pasternack UHF connector will ship the same day as purchased. Our UHF connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom UHF connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table