Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

UHF F/F In/Out Bulkhead Coax RF Surge Protector, 1.5MHz - 700MHz, DC Block, 2kW, 10mJ, 50kA, Blocking Cap and Gas Tube

Product ID: PE73SP1032

Pricing

QuantityPrice
1-24$132.99
25-49$126.34
50-99$119.69
100-249$114.37
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Impedance50 Ohm
Connector In SeriesUHF
Connector In GenderFemale
Connector Out SeriesUHF
Connector Out GenderFemale
Minimum Frequency1.5 MHz
Maximum Frequency700 MHz
Maximum Input Power2,000 Watts
DirectionDirectional
Throughput Energy10,000 uJ

Description

UHF F/F In/Out Bulkhead Coax RF Surge Protector, 1.5MHz - 700MHz, DC Block, 2kW, 50kA, Blocking Cap and Gas Tube

RF coaxial surge protector (sometimes referred to as a lightning arrestor or surge suppressor) PE73SP1032 from Pasternack is in-stock and will ship same business day as it is purchased. This radio frequency coax surge protector suppressor protects against high electromagnetic pulses (EMP) / power surges that are typically caused by lightning or severe electrical changes. Our UHF F/F in/out bulkhead coax RF surge protector, 1.5MHz - 700MHz, DC block, 2kW, 50kA, blocking cap and gas tube is typically used with a RF system of one or more components exposed to the outdoors, like an antenna. The coaxial lightning surge arrestor is designed to pass through the desired frequency range while protecting the RF equipment from DC surges.

This Pasternack coax surge protector PE73SP1032 is 50 Ohm and has a UHF input. The 50 Ohm UHF surge protector is a female gender for input and UHF in female for output. Our UHF F/F surge protectors utilize blocking cap and gas tube protection technology. The frequency range of this blocking cap and gas tube UHF F/F lightning surge arrestor is 1.5 MHz to 700 MHz.

Power handling maximum of PE73SP1032 is 2,000 W. The Pasternack 2,000 Watts UHF bulkhead surge suppressor is rated at 10000 uJ let-through. This coax lightning protection component has a 600 maximum voltage. Additional product specs and CAD drawing with dimensions for this female to female UHF surge protector from Pasternack can be found in the details of the specifications datasheet PDF on this page.

Pasternack is a supplier of one of the broadest and deepest inventory of RF, microwave and millimeter wave components available for shipping same business day. Our ISO 9001:2008 registered facilities will ship the coaxial surge protector components from stock the business day of your purchase. Expert technical support and a friendly, knowledgeable sales team are here to help you with your RF requirements. These and many other reasons are why Pasternack is one of the best websites where to find and buy coaxial UHF bulkhead surge protector products.