UMCX Jack Connector Solder Attachment Surface Mount PCB
Product ID:
PE44594
Pricing
| Quantity | Price |
| 1-24 | $3.67 |
| 25-49 | $3.49 |
| 50-99 | $3.30 |
| 100-249 | $3.16 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2,651

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | UMCX |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
| Interface Type 1 | Surface Mount |
Description
UMCX Jack Connector Solder Attachment Surface Mount PCB
PE44594 UMCX jack pcb connector has an interface type of surface mount and a 50 Ohm impedance. Pasternack UMCX jack connector uses shield/contact solder as an attachment method. Our jack UMCX pcb connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack UMCX jack pcb connector has a LCP dielectric type and a VSWR of 1.3. The Pasternack UMCX pcb connector has a phosphor bronze body with gold plating. Our PE44594 UMCX connector uses brass contact. This UMCX jack pcb RF connector is RoHS and REACH compliant.
This Pasternack jack UMCX connector will ship the same day as purchased. Our UMCX jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom UMCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table