Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

UMCX Plug to MCX Plug Cable 3 Inch Length Using RG178 Coax

Product ID: PE38890-3

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$76.69
25-49$72.86
50-99$69.02
100-249$65.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 179
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length3 inches

Description

UMCX Plug to MCX Plug Cable 3 Inch Length Using RG178 Coax

The PE38890-3 is a UMCX plug to MCX plug cable assembly designed for RG178B/U coax, offering 50 Ohm impedance in a between-series configuration. It supports compact RF and electronic system integration where a right-angle connector helps route cable through confined equipment layouts. RG178B/U coax, an FEP jacket, and a right-angle to straight connector layout support flexible installation in dense assemblies.

Pasternack RF coax cable assembly is built with right angle UMCX cable connection on one end and MCX cable connection on the other. Our right angle UMCX to MCX cable assemblies have a plug gender on end 1 and plug on end 2. This UMCX to MCX cable is a plug to plug coax assembly, PE38890-3, can also be known as a right angle UMCX male to MCX male cable assembly and will be shipped same-day as it is purchased.

UMCX male to MCX male cable assembly PE38890-3 is built with RG178 which is a flexible coax type. The Pasternack flexible UMCX cable assembly is manufactured with right angle UMCX to MCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this UMCX right angle plug to MCX plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38890-3 can also be used in the other direction and will be MCX plug to right angle UMCX plug cable assembly if the opposite connectivity is required.

UMCX right angle male to MCX male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality UMCX to MCX cable assembly for quick shipment worldwide. Variations of UMCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this UMCX plug to MCX plug cable 3 inch length using RG178 coax.

Frequently Asked Questions

What is the PE38890-3 RF cable assembly used for?

The PE38890-3 is a UMCX plug to MCX plug cable assembly used to connect between-series RF interfaces in compact equipment. It uses RG178B/U coax, supports 50 Ohm impedance, and combines a right-angle connector on one end with a straight connector on the other. Engineers use it in dense electronic assemblies where cable exit direction matters and available routing space is limited. This configuration helps simplify integration when UMCX and MCX connection points must be linked within a small RF system.

When would I use a right-angle UMCX to straight MCX cable?

A right-angle UMCX to straight MCX cable is useful when one connection point has limited clearance inside an enclosure or module. The PE38890-3 provides that layout with RG178B/U coax, a 50 Ohm design, and a flexible cable construction for compact routing. Engineers often choose this style for embedded RF assemblies, prototype builds, and electronic systems with crowded board or chassis areas. The right-angle end reduces strain at the mating point while the straight end supports direct attachment where more space is available.

Is PE38890-3 a 50 Ohm cable assembly?

Yes, the PE38890-3 is a 50 Ohm cable assembly designed for RF systems that use standard 50 Ohm interconnect architecture. Both connector interfaces are specified at 50 Ohm, and the assembly uses RG178B/U coax to maintain that impedance path. This matters in RF integration because matched impedance helps reduce mismatch issues between connected devices, modules, and test setups. Engineers selecting cable assemblies for compact electronics commonly choose 50 Ohm parts to align with widely used RF component interfaces.

What makes PE38890-3 suitable for compact RF installations?

The PE38890-3 suits compact RF installations because it combines flexible RG178B/U coax with a right-angle to straight connector configuration. It also uses an FEP jacket and a between-series UMCX plug to MCX plug design for space-conscious integration needs. Engineers install it in small electronic systems where cable routing, connector clearance, and interface conversion all need attention at once. That combination makes the assembly practical for prototypes, embedded modules, and other dense layouts using 50 Ohm RF connections.