Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

UMCX Plug Right Angle to Unterminated Lead Cable 3 Inch Length Using RG178 Coax, RoHS

Product ID: PE38296-3

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$55.49
25-49$52.72
50-99$49.94
100-249$47.72
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Straight Cut Lead
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length3 inches

Description

UMCX Plug Right Angle to Unterminated Lead Cable 3 Inch Length Using RG178 Coax, RoHS

The PE38296-3 is a UMCX plug right angle to straight cut lead cable designed for RG178B/U coax, offering 50 Ohm impedance and DC to 6 GHz operation. It supports compact RF and electronic assemblies where a right-angle connector helps route cable in tight internal spaces. Built with a phosphor bronze connector body, gold-plated contact, PTFE dielectric, and FEP jacket, it supports flexible routing from -40°C to 90°C.

Pasternack RF coax cable assembly is built with right angle UMCX cable connection on one end and straight cut lead cable connection on the other. Our right angle UMCX to straight cut lead cable assemblies have a plug gender on end 1 and sexless on end 2. This UMCX to straight cut lead cable is a plug to sexless coax assembly, PE38296-3, can also be known as a right angle UMCX male to straight cut lead sexless cable assembly and will be shipped same-day as it is purchased.

UMCX male to straight cut lead sexless cable assembly PE38296-3 is built with RG178 which is a flexible coax type. The Pasternack flexible UMCX cable assembly is manufactured with right angle UMCX to straight cut lead cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency UMCX right angle plug to straight cut lead sexless cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38296-3 can also be used in the other direction and will be straight cut lead sexless to right angle UMCX plug cable assembly if the opposite connectivity is required.

UMCX right angle male to straight cut lead sexless cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality UMCX to straight cut lead cable assembly for quick shipment worldwide. Variations of UMCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this UMCX plug right angle to unterminated lead cable 3 inch length using RG178 coax, RoHS.

Frequently Asked Questions

What is the PE38296-3 RF cable assembly?

The PE38296-3 is a UMCX plug right-angle to straight cut lead cable assembly built on RG178B/U flexible coax. It provides 50 Ohm impedance, DC to 6 GHz operation, and a right-angle connector that helps manage routing constraints. Engineers use this assembly in compact electronic systems where one terminated RF interface and one open lead are required. That combination supports custom internal connections in prototypes, embedded devices, and space-limited RF assemblies.

When would I use a UMCX right-angle to cut lead cable?

A UMCX right-angle to cut lead cable like PE38296-3 is used when space is limited and one cable end must remain open. Its right-angle connector reduces exit clearance requirements, while the straight cut lead supports direct solder integration into custom circuits. This is useful in embedded electronics, RF modules, and prototype builds that do not use a second standard connector. The flexible RG178B/U construction also helps route the cable through compact housings and crowded internal layouts.

Is PE38296-3 suitable for internal RF routing in compact equipment?

Yes, PE38296-3 is suitable for internal RF routing in compact equipment because it combines a small UMCX interface with flexible RG178B/U coax. It supports 50 Ohm systems across DC to 6 GHz and uses a right-angle connector to reduce cable protrusion near the connection point. Designers often choose this style for tight enclosures where straight connector exits can create interference or bending stress. Its PTFE dielectric, FEP jacket, and -40°C to 90°C operating range also support broad equipment integration needs.

Why choose a cable assembly with a straight cut lead instead of a second connector?

A straight cut lead assembly like PE38296-3 is chosen when the unterminated end must be soldered directly into the final design. This approach avoids adding a second connector where the system instead requires a custom attachment to a board, module, or harness. It is common in prototype work and internal equipment builds that prioritize packaging flexibility over mate-and-unmate convenience. Using a cut lead can also simplify custom interconnect layouts when standard connectorized cable ends are unnecessary.