In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

UMCX Plug Right Angle to SMA Female Bulkhead Cable Using RG178 Coax

Product ID: PE3C3664

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

UMCX Plug Right Angle to SMA Female Bulkhead Cable Using RG178 Coax

PE3C3664 is a to SMA female bulkhead cable using RG178 coax. This Pasternack to SMA female bulkhead cable assembly uses a for connector 1 and a 50 Ohm SMA for connector 2.

Our to female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3664 to SMA female bulkhead cable assembly is constructed with RG178 coax.