Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

UMCX Plug Right Angle to SSMB Plug Cable Assemblies

Pasternack Enterprises UMCX plug right angle to SSMB plug cable assemblies product group, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, contains 7 standard and custom designs that use Flexible coax cable. UMCX plug right angle to SSMB plug assemblies are assembled with 1 unique cable type and 1 unique UMCX connector. Our UMCX plug right angle to SSMB plug cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible plug right angle to SSMB plug cable assemblies are built with 1 different cable and connector combination. You may choose the UMCX plug right angle to SSMB plug cable assemblies with any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and full RF testing and phase matching is available.

The Pasternack facility certified to ISO 9001:2015 builds and ships UMCX plug right angle to SSMB plug cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Exceptional technical support and customer service are on hand to assist our customers with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).



U.FL is a trademark of Hirose Electric Group

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant