Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

UMCX Plug Right Angle to SMB Jack Bulkhead Cable Using RG178 Coax

Product ID: PE3C2967

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50

Description

UMCX Plug Right Angle to SMB Jack Bulkhead Cable Using RG178 Coax

PE3C2967 is a UMCX plug right angle to SMB jack bulkhead cable using RG178 coax. This Pasternack UMCX plug right angle to SMB jack bulkhead cable assembly uses a 50 Ohm UMCX for connector 1 and a 50 Ohm SMB for connector 2. UMCX right angle to SMB coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug UMCX right angle to jack SMB bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2967 UMCX plug right angle to SMB jack bulkhead cable assembly is constructed with RG178 coax.