In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

UMCX Plug to UMCX Plug Cable Using 1.13mm Coax

Product ID: PE38295

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3CA1052.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2UMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-113mm
RF Cable Type1.13mm
RF Cable Impedance50

Description

UMCX Plug to UMCX Plug Cable Using 1.13mm Coax

PE38295 is a UMCX plug right angle to UMCX plug right angle cable using 1.13mm coax. This Pasternack UMCX plug right angle to UMCX plug right angle cable assembly uses a 50 Ohm UMCX for connector 1 and a 50 Ohm UMCX for connector 2. UMCX right angle to UMCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug UMCX right angle to plug UMCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38295 UMCX plug right angle to UMCX plug right angle cable assembly is constructed with 1.13mm coax and the maximum VSWR is 1.5:1.