Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

UMCX to FME Cable Assemblies

Pasternack Enterprises UMCX to FME cable assembly product portfolio, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, is made up of 8 custom and standard products that use flexible coax cable. UMCX to FME assemblies are assembled using 1 different coaxial cable type and 1 unique UMCX connector. Our UMCX to FME cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible to FME cable assemblies are built with 2 different connector and cable combinations. Our customers may choose the UMCX to FME cable assemblies that have any of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be specified.

Our facility certified to ISO 9001:2015 builds and ships UMCX to FME cable assemblies the same day from the broadest, deepest inventory of microwave and RF components on hand. Exceptional technical support and customer service are on hand to support you with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).



U.FL is a trademark of Hirose Electric Group