Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Fuse Holder N Male to N Female Surge Protector

Product ID: PE7300-2

Pricing

Price: $119.99 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Description

Pasternack N Fuse Holder 1/8 Amp


Connector series: Type N Impedance: 50 Ohm
Fuse element: 1/8 Amp
Frequency range: DC to 1,000 MHz
Pasternack part number: PE7300-2