Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

USB PLL Frequency Synthesizer, 35 MHz - 4.4 GHz, -20 dBm Pout, 50 MHz Reference and SMA output

Product ID: PE11S3900

Pricing

QuantityPrice
1-4$3,590.00
5-9$3,446.40
10-24$3,302.80
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignUSB
ModeInteger/Fractional
ReferenceInternal (External Optional)
Min Frequency35 MHz
Max Frequency4.4 GHz
Output Power, Min-20 dBm
Control/Tuning InterfaceUSB
Package Family (PCB, Coaxial)Coaxial
Reference Input Connector SeriesMMCX
Reference Input Connector GenderFemale

Description