Fixed Antenna Operates From 3.4 GHz to 3.6 GHz With a Nominal 11 dBi Gain N Female Input Connector

Product ID: PE51034

Pricing

QuantityPrice
1-24$119.60
25-49$113.62
50-99$107.64
100-249$102.86
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeFixed
PolarizationVertical
Minimum Frequency3.4 GHz
Maximum Frequency3.6 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain11 dB
Maximum Input VSWR1.5:1

Description

Fixed Antenna Operates From 3.4 GHz to 3.6 GHz With a Nominal 11 dBi Gain N Female Input Connector

Fixed vertical omnidirectional antenna PE51034 from Pasternack is part of our extensive in-stock omnidirectional radio antenna selection. This vertical omni-directional antenna has a frequency range of 3.4 GHz to 3.6 GHz and a 11 nominal dBi gain. Our omni vertical antenna uses N input and is rated for 100 Watts input.

PE51034 omni-directional vertical radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our fixed omni directional vertical aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.