Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

VITA 67.3 Backplane Contact Removal Tool for Mini-SMP (SMPM)

Product ID: PE49827

Pricing

QuantityPrice
1-24$357.99
25-49$340.09
50-99$322.19
100-249$307.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Part NumberPE49827
Design (Tool Type)Insertion/Withdrawal Tool
Primary Application/FamilyCoaxial
Length2.08 in

Description

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov