Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

VITA 67.3 Bullet Removal Tool for SMPS

Product ID: PE49835

Pricing

QuantityPrice
1-24$361.99
25-49$343.89
50-99$325.79
100-249$311.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Part NumberPE49835
Design (Tool Type)Insertion/Withdrawal Tool
Primary Application/FamilyCoaxial
Length2.27 in

Description

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov