Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

VITA 67 Insertion/Withdrawal Tool for MiniSMP (SMPM) Female

Product ID: PE5TL1005

Pricing

Price: $984.99 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 47
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Part NumberPE5TL1005
Design (Tool Type)VITA Insertion/Withdrawal Tool
Primary Application/FamilyCoaxial
Length4.561 in

Description

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov