Waterproof 75 Ohm F Female to 75 Ohm F Female Bulkhead Mount Adapter, IP68 In-Series
Product ID:
PEAD1265
Pricing
| Quantity | Price |
| 1-24 | $16.59 |
| 25-49 | $15.76 |
| 50-99 | $14.93 |
| 100-249 | $14.27 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 203

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | F |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | F |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Impedance 2 | 75 Ohm |
| Adapter Body Style | Straight |
| Connector Mount Method 1 | None |
| Connector Body Material 1 | Copper |
| Connector Body Plating 1 | Tin |
| Connector Mount Method 2 | Bulkhead |
| Connector Body Material 2 | Copper |
| Connector Body Plating 2 | Tin |
| Ingress Protection | IP68 |
Description
Waterproof 75 Ohm F Female to 75 Ohm F Female Bulkhead Mount Adapter, IP68 In-Series
Type F adapter PEAD1265 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our type F to type F adapter is a in-series coaxial adapter design. This 75 Ohm type F adapter is precision manufactured to RF components industry specifications.
Type F female to type F female adapter is one of the many RF components that ship same day as they are ordered. PEAD1265 female F type to female F type adapter has a straight body. This Pasternack straight type F coax adapter is a in-line RF adapter.
Our female type F to female type F adapter PEAD1265 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This F type to F type radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table