Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Waterproof IP68 75 Ohm F Male (Plug) to 75 Ohm F Male (Plug) Cable Using 75 Ohm RG6 Coax, Black

Product ID: PECA2384-200CM

Pricing

QuantityPrice
1-24$31.29
25-49$29.73
50-99$28.16
100-249$26.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 720
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector 1 SeriesF
Connector 1 GenderMale
Connector 1 PolarityStandard
Connector Angle 1Straight
Connector Mount Method 1None
Connector 1 Impedance75 Ohm
Connector 2 SeriesF
Connector 2 GenderMale
Connector 2 PolarityStandard
Connector Angle 2Straight
Connector Mount Method 2None
Connector 2 Impedance75 Ohm
Connector 1 Body MaterialCopper
Connector 1 Body PlatingNickel
RF Cable Part NumberRG6
RF Cable Impedance75 Ohm
Ingress Protection (IP) RatingIP68
Length, Max78.74 inches

Description

Waterproof IP68 75 Ohm F Male (Plug) to 75 Ohm F Male (Plug) Cable Using 75 Ohm RG6 Coax, Black

Radio frequency assembly waterproof IP68 75 Ohm F male (plug) to 75 Ohm F male (plug) cable using 75 Ohm RG6 coax, black from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The Waterproof (when mated) type F cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom type F to type F cable assembly orders will ship same day as well.

Pasternack RF cable assembly is built with F type cable connection on one end and F type cable connection on the other. Our type F to type F IP68 cable assemblies have a male gender on end 1 and male on end 2. This type F to type F cable is a male to male assembly, PECA2384-200CM, can also be known as a F type plug to type F plug cable assembly and will be shipped same-day as it is purchased.

Type F plug to F type plug cable assembly PECA2384-200CM is built with which is a type. The Pasternack IP68 F cable assembly is manufactured with type F to type F cable connectors, has a 75 Ohm impedance. RF specs on this F type male to type F male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Type F plug to F type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type F to type F cable assembly for quick shipment worldwide. Variations of type F Waterproof cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this waterproof IP68 75 Ohm F male (plug) to 75 Ohm F male (plug) cable using 75 Ohm RG6 coax, black.