Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-10 Waveguide Power Detector, W Band, 75 GHz to 110 GHz, Positive Output Voltage Polarity, UG-387/U-M Flange

Product ID: PE80T3012

Pricing

QuantityPrice
1-4$5,220.00
5-9$5,011.20
10-24$4,802.40
25-99$4,593.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Power Detector Type W Band
Waveguide Size WR-10
Flange Destination UG-387/U-M
Flange Type Round Cover
DC Connector SMA Female
Material and Plating Brass and Gold
Frequency Range 75 GHz to 110 GHz
Voltage Sensitivity 800 mV/mW
Maximum RF Input Power +17 dBm
Tangential Sensitivity -50 dBm
Sensitivity Flatness +/- 2dB
Input Dynamic Range -55 dBm to +10 dBm
Output Voltage Polarity Positive
Temperature (Operating Range) 0 to +50 deg C
Length 1.104in [28.04 mm]
Width 0.89in [22.61 mm]
Height 1.114in [28.3 mm]
Weight 0.05lbs [22.68 g]

Description

WR-10 Waveguide Power Detector, W Band, 75 GHz to 110 GHz, Positive Output Voltage Polarity, UG-387/U-M Flange

The PE80T3012 is a WR-10 Waveguide Power Detector, operating across the W Band from 75 GHz to 110 GHz. This 50 Ohm design features Positive Output Voltage Polarity. Impressive typical performacne includes Video Sensitivity of 800 mV/mW with +/- 2dB flatness, Input Dynamic Range of -55 dBm to +10 dBm, and Detection Speed Rise Time of 5 nsec. Maximum input power handling is +17 dBm. The rugged and small size Brass package design is gold plated and supports a UG-387/U-M waveguide flange pattern at RF input and output ports. The DC output port uses an SMA Female connector. The module operates across a temperature range from 0°C to +50°C.