In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-22 Waveguide Power Detector, Q Band, 33 GHz to 50 GHz, Positive Output Voltage Polarity, UG-383/U Flange

Product ID: PE80T3008

Pricing

QuantityPrice
1-4$3,620.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Power Detector Type Q Band
Waveguide Size WR-22
Flange Destination UG-383/U
Flange Type Round Cover
DC Connector SMA Female
Material and Plating Brass and Gold
Frequency Range 33 GHz to 50 GHz
Voltage Sensitivity 1200 mV/mW
Maximum RF Input Power +17 dBm
Tangential Sensitivity -50 dBm
Sensitivity Flatness +/- 2dB
Input Dynamic Range -55 dBm to +10 dBm
Output Voltage Polarity Positive
Temperature (Operating Range) 0 to +50 deg C
Length 1.6in [40.64 mm]
Width 1.125in [28.57 mm]
Height 1.114in [28.3 mm]
Weight 0.05lbs [22.68 g]

Description

Q Band WR-22 Waveguide Power Detector, Q Band, 33 GHz to 50 GHz, Positive Output Voltage Polarity, UG-383/U Flange

The PE80T3008 is a WR-22 Waveguide Power Detector, operating across the Q Band from 33 GHz to 50 GHz. This 50 Ohm design features Positive Output Voltage Polarity. Impressive typical performacne includes Video Sensitivity of 1200 mV/mW with +/- 2dB flatness, Tangential Sensitivity of -50 dBm, Input Dynamic Range of -55 dBm to +10 dBm, and Detection Speed Rise Time of 5 nsec. Maximum input power handling is +17 dBm. The rugged and small size Brass package design is gold plated and supports a UG-383/U waveguide flange pattern at RF input and output ports. The DC output port uses an SMA Female connector. The module operates across a temperature range from 0°C to +50°C.