Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

WR-28 Waveguide Power Detector, Ka Band, 26.5 GHz to 40 GHz, Positive Output Voltage Polarity, UG-599/U Flange

Product ID: PE80T3007

Pricing

QuantityPrice
1-4$3,710.00
5-9$3,561.60
10-24$3,413.20
25-99$3,264.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Power Detector Type Ka Band
Waveguide Size WR-28
Flange Destination UG-599/U
Flange Type Square Cover
DC Connector SMA Female
Material and Plating Brass and Gold
Frequency Range 26.5 GHz to 40 GHz
Voltage Sensitivity 1500 mV/mW
Maximum RF Input Power +17 dBm
Tangential Sensitivity -50 dBm
Sensitivity Flatness +/- 2dB
Input Dynamic Range -55 dBm to +10 dBm
Output Voltage Polarity Positive
Temperature (Operating Range) 0 to +50 deg C
Length 1.894in [48.11 mm]
Width 0.89in [22.61 mm]
Height 1.114in [28.3 mm]
Weight 0.05lbs [22.68 g]

Description

Ka Band WR-28 Waveguide Power Detector, 26.5 GHz to 40 GHz, Positive Output Voltage Polarity, UG-599/U Flange

The PE80T3007 is a WR-28 Waveguide Power Detector, operating across the Ka Band from 26.5 GHz to 40 GHz. This 50 Ohm design features Positive Output Voltage Polarity. Impressive typical performacne includes Video Sensitivity of 1500 mV/mW with +/- 2dB flatness, Tangential Sensitivity of -50 dBm, Input Dynamic Range of -55 dBm to +10 dBm, and Detection Speed Rise Time of 5 nsec. Maximum input power handling is +17 dBm. The rugged and small size Brass package design is gold plated and supports a UG-599/U waveguide flange pattern at RF input and output ports. The DC output port uses an SMA Female connector. The module operates across a temperature range from 0°C to +50°C.